Klauke ST1710 Pin terminal 1.50 mm² 2.50 mm² Not insulated Metal 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST1710

Part Number
ST1710
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.27 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Cathode copper. tin plated Cross-section range 1.50 - 2.50 mm²
Cross section(mm²) 1.5 - 2.5 Cross section (max.)(mm²) 2.5 Insulation type Not insulated
Manufacturer part # ST1710 Material (details) Cu-ETP. tin-plated Min. cross section(mm²) 1.5
Product type Pin terminal Support sleeve No Type (manufacturer type) ST1710
Type (misc.) Type A Pin diameter(mm) 2.3 Crimp area (max.)(mm²) 2.50
Pin length(mm) 10

This page is Klauke ST1710 Pin terminal 1.50 mm² 2.50 mm² Not insulated Metal 1 pc(s), part number ST1710.
You can find the detail information about specifications and dimensions on part number ST1710.

Tech Support