Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10061428
Colour | Black (RAL 9005) | Halogen-free | No | Manufacturer part # | 10061428 |
---|---|---|---|---|---|
Material | EPDM rubber | Max. temperature(°C) | +130 | Min. temperature(°C) | -40 |
Product type | Sealing ring | Size (thread) | PG48 | Type (manufacturer type) | ADR 48 |
This page is Sealing Ring, part number 10061428.
You can find the detail information about specifications and dimensions on part number 10061428.