Power Supply Adapter Set【9 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28167C50

Part Number
28167C50
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.93 €

9 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Connection - Outside diameter(mm) 2.35 - 5.5 Product type LV adapter set
Type (misc.) Angled

This page is Power Supply Adapter Set, part number 28167C50.
You can find the detail information about specifications and dimensions on part number 28167C50.

Tech Support