SITOP PSU100P Rail mounted PSU (DIN)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6EP1333-7CA00

Part Number
6EP1333-7CA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

392.44 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Capacity(W) 120 Dimension height(mm) 181 Dimension width(mm) 120
Dimension depth(mm) 125 Connection (components) Plug Connections Connectors
Input voltage range(V) AC 85 V - 132 V/170 - 264 Input voltage (max.)(V AC) 264 Manufacturer part # 6EP1333-7CA00
Max. output current(A) 5 Max. temperature(°C) +60 Min. input voltage(V AC) 85
Min. temperature(°C) -25 No. of outputs(x) 1 No. of phases 1
Output current (details)(mA) 5000 Output voltage(V) 24 Output voltage (max.)(V DC) 24|24
Output voltage (min.)(V DC) 24 Product type Rail mounted PSU (DIN) Type (manufacturer type) Sitop PSU100P
Weight(g) 1100

This page is SITOP PSU100P Rail mounted PSU (DIN), part number 6EP1333-7CA00.
You can find the detail information about specifications and dimensions on part number 6EP1333-7CA00.

Tech Support