Socket enclosure - cable PUD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PUDP-10V-S
PUDP-12V-S
PUDP-18V-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Manufacturer part # Pins per row Type (manufacturer type)

0.35 €

1 Available 3 Days 10PUDP-10V-S5PUDP-10V-S

0.36 €

1 Available 3 Days 12PUDP-12V-S6PUDP-12V-S

0.40 €

1 Available 3 Days 18PUDP-18V-S9PUDP-18V-S

Loading...

  1. 1

Basic information

Connector Type Socket. straight Case material Polybutylen Colour White
Connector features + locking mechanism Connector contact surface Tin plated Connectors wire-to-board
Contact spacing(mm) 2 Industrial goods No Max. temperature(°C) +85
Min. temperature(°C) -25 Nominal current(A) 3 Nominal voltage(V DC) 250|250
No. of rows 2 Product type Socket enclosure - cable RoHS-compliant Yes
Series (connectors) PUD

Tech Support