Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1663543
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Rated voltage(V) | - | With wire protection | false | Number of poles | - |
Contact type | Bus | Ambient temperature(°C) | -40|80 | Operation temperature(°C) | -|- |
Inflammability class of insulation material acc. with UL94 | - | Rated surge voltage(kV) | - | Type of electric connection | - |
Material of contact surface | - | Over voltage category | - | Pollution degree | - |
Diameter plug-in contact(mm) | 5.2 | Contact insert without contacts | false | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
With protective conductor | false | Material contact | - | Material connector of connector insert | - |
Rated current In(A) | - | Material of contact insert | - | Min. number of insertion cycles | - |
Number of power contacts | - | Number of control contacts | - |
This page is Pneumatic contact for HC-M-PN3 module, part number 1663543.
You can find the detail information about specifications and dimensions on part number 1663543.