Electrical crimping tool, CF 3000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1205477
1205516
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustable conductor cross section
(mm²)

10,481.15 €

1 7 Days 0.25|2.5
-

10,481.15 €

1 7 Days 0.5|2.5

Loading...

  1. 1

Basic information

Width(mm) 165 Function - Height(mm) 300
Depth(mm) 320 Type of drive Electrical Strip length adjustable false
Strip length(mm) 11.5

Tech Support