Adapter for PKZM0 / PKE16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSFA0-16

Part Number
MSFA0-16
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.92 €

4 3 Days

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Mounting rail armament 1 mounting rail Max. busbar thickness(mm) 2
Width of the adapter(mm) 45 Rail width(mm) 24 Type of electric connection 3 conductors AWG 12
Min. busbar thickness(mm) 2 Rated current In(A) 16

This page is Adapter for PKZM0 / PKE16, part number MSFA0-16.
You can find the detail information about specifications and dimensions on part number MSFA0-16.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360