Closing plate for eHZ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSD-SP

Part Number
ZSD-SP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.40 €

1 63 Days

Loading...

  1. 1

Basic information

Colour White Width(mm) 100 Model Other
Height(mm) 170 Depth(mm) 70 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Plastic Suitable for enclosure building height(mm) 0

This page is Closing plate for eHZ, part number ZSD-SP.
You can find the detail information about specifications and dimensions on part number ZSD-SP.

Tech Support