Fastening element insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BEL12
BEL12A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.07 €

1 10 Days

6.36 €

1 13 Days

Loading...

  1. 1

Basic information

Colour White Width(mm) 31 Model Mounting kit
Height(mm) 32 Depth(mm) 25.5 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Other Suitable for enclosure building height(mm) 0

Tech Support