XR-MCCB empty bucket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XMR-E-10
XMR-E-12
XMR-E-14
XMR-E-16
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Suitable for enclosure building height
(mm)

168.95 €

1 21 Days 245250

179.77 €

1 21 Days 295300

188.11 €

1 20 Days 345350

194.79 €

1 20 Days 395400

Loading...

  1. 1

Basic information

Colour Natural colour Width(mm) 550 Model Other
Depth(mm) 231 RAL-number 0 Max. load capacity(kg) 0
Suitable for enclosure building width(mm) 600 Suitable for enclosure building depth(mm) 0 Material Metal

Tech Support