Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22262124
Type of housing | Straight | Pollution degree | 3 | Material housing | Plastic |
---|---|---|---|---|---|
Material of contact surface | Gold | With protective conductor | false | Contact type | Bus |
Locking mechanism | Swivel | Over voltage category | II | Screened | false |
Type of electric connection | Screw connection | Diameter connector(mm) | 20 | Min. number of insertion cycles | 100 |
Ambient temperature(°C) | -40|100 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|0.75 | Material thread ring | Stainless steel |
Connectable conductor cross section multi-wired(mm²) | 0.25|0.75 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.25|0.75 | Rated voltage(V) | 250 |
For cable outer diameter(mm) | 4.0|6.5 | Coating housing | None | Connectable conductor cross section solid-core(mm²) | 0.25|0.75 |
Thread size M(mm) | 12 | With status indication | false | Rated current In(A) | 4 |
This page is AB-C-MFS-PG-VA-SKINTOP, part number 22262124.
You can find the detail information about specifications and dimensions on part number 22262124.