EPIC® SIGNAL M23 C2

EPIC® SIGNAL M23 C2

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Quick and easy separation of connection from both sides of a wall
· For connecting two pre-assembled M23 D6 cable connectors

Application
· Plant engineering
· Measurement and control technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
00010108
00010521
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of housing Material housing Material of contact surface With protective conductor Contact type Locking mechanism Type of electric connection Diameter connector
(mm)
Ambient temperature
(°C)
Degree of protection (IP), mounted Rated voltage
(V)
Thread size M
(mm)
With status indication Rated current In
(A)

41.95 €

5 Available 5 Days ----Hermaphrodite-------false-

47.83 €

5 Available 5 Days StraightBrassGoldfalseOtherSwivelOther23-40|100IP656023-7

Loading...

  1. 1

Basic information

Coating housing Other

Tech Support