Handle Reamer (Part Numbers)

Handle Reamer
[Characteristics]
Has a gentle chamfer angle and four-cornered shank section, precisely finishing drilled holes or holes through which a rough ream has been put through.
Although originally for hand-finishing, it can also be used for machine finishing at the final stage.
[Application]
Work Materials: Cast Iron, Carbon Steel, Alloy Steel, Tool Steel, Stainless Steel, Aluminum Alloy.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HR1.8
HR4.0
HR5.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Number of flutes Blade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Trusco Code Mass
(g)

51.98 €

1 6 Days 1.8430553402-34805

33.64 €

1 6 Days 4640804402-429011

33.69 €

1 6 Days 5645905402-449416

Loading...

  1. 1

Basic information

Shank Type Straight Shank work material General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Die Steel / Alloy Steel Coating Y/N N/A
Groove Shape Straight Base Blade Y/N N/A Material High-Speed Steel (HSS)

Tech Support