Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8440CN
Tip standards | Torx | Shaft length L (mm) | 100 / 120 / 80 / 60 / 70 | Single Product/Set Classification | Set Product |
---|---|---|---|---|---|
Shaft type | Round | Magnet | N/A | Shaft through | N/A |
Bolster | N/A | Grip Type | Resin | Size | T8、T9、T10、T15、T20、T25 |
Set Content | 8400-8・9・10・15・20・25 | Weight(g) | 452 | Features | The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned. |
This page is Swiss Grip Screwdriver Set (with Holder), part number 8440CN.
You can find the detail information about specifications and dimensions on part number 8440CN.