Assorted Files (Separated)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
THI005-02-1P
TKA005-02-1P
TMA005-02-1P
TSA005-02-1P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roughness of grain Type Shape JAN code Trusco Code Mass

11.50 €

5 Available 6 Days Second cut5 piece/set mediumFlat4989999219234432-892260g

15.09 €

2 Available 7 Days Second cut5 piece/set mediumSquare4989999219272432-896552g

11.89 €

5 Available 6 Days Second cut5 piece/set mediumRound4989999219302432-899045g

16.18 €

2 Available 6 Days Second cut5 piece/set mediumTriangle4989999219333432-902358g

Loading...

  1. 1

Basic information

Type Assorted files Nominal Size 5 pcs./set Overall Length(mm) 215
Single Product Set Product Single Item Details Type Assorted files (separated) Blade Length(mm) 110
Features Set teeth are sharp and durable. The flat type also has teeth set on a side (only one side). The other types have teeth set on the entire circumference. They are in conformity with JIS. Material, flat, half-round Alloy tool steel (SKS-8) Material, round, square, triangle Carbon tool steel (SK-2)

Tech Support