Tweezers made from Stainless Steel / Titanium Total Length (mm) 125–190 (Part Numbers)

Tweezers made from Stainless Steel / Titanium Total Length (mm) 125–190

Click on this image to zoom in.

Click on this image to zoom in.

  • Tweezers made from Stainless Steel / Titanium Total Length (mm) 125–190
  • K-1 AA, K-3 GG, K-13, K-14
  • Tweezers made from Stainless Steel / Titanium Total Length (mm) 125–190
  • Tweezers made from Stainless Steel / Titanium Total Length (mm) 125–190
  • Volume Discount
[Material] Stainless steel, titanium
Materials: Stainless steel
Number: 1pcs.
Total length (mm): 140

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1-9749-32
1-9749-33
1-9749-34
1-9749-35
1-9749-39
1-9749-41
1-9749-42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Overall Length
(mm)
Details Type Manufacturer Product Name Manufacturer Model Number Material Details Amount Of Content

50.50 €

1 Available 6 Days Titanium Made130AATweezers K-1 AA TitaniumK-1 AA-1 pc.

55.32 €

1 Available 6 Days Titanium Made125GGTweezers K-3 GG TitaniumK-3 GG-1 pc.

93.15 €

1 Available 6 Days Titanium Made130-Tweezers K-13 TitaniumK-13-1 pc.

110.85 €

1 Available 6 Days Titanium Made160-Tweezers K-14 TitaniumK-14-1 pc.

62.67 €

1 Available 6 Days Stainless Steel180LuceTweezers K-28 180 mm LucaeK-28 LuceStainless steel (SUS304)1 pc.

26.98 €

1 Available 6 Days Stainless Steel140S TypeTweezers K-29 S-type Stainless SteelK-29 S TypeStainless steel (SUS304)1 pc.

87.63 €

1 Available 6 Days Titanium Made140S TypeTweezers K-29 S-type TitaniumK-29 S Type-1 pc.

Loading...

  1. 1

Basic information

Product Type Tweezers Properties Standard Type Amount Of Content 1 pc.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360