Cutting Wheel, Yabagire Kintaro Premium YGX

Cutting Wheel, Yabagire Kintaro Premium YGX
  • Volume Discount
[Features]
· Exceptional durability and sharpness.
· Uses high performance zirconia alumina abrasive with high hardness and wear resistance.
[Applications]
· For general steel and stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YGX-125-1.6

Part Number
YGX-125-1.6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.48 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Flat work material General steel / Stainless Steel Abrasive material ZA
Particle Size(#) 46 Hardness ZZ Outer Diameter(mm) 125
Blade thickness(mm) 1.6 Internal Diameter(mm) 22 Maximum operating rotation speed(m/s) 80
Maximum rotation speed used(min-1) 12220 JAN Code 4920350304304 Specifications ZA46ZZ-BF41
Compatible Model Disc Grinder

Tech Support