For Counterboring Copper / Aluminum Alloy, Long Shank, 2-Flutes, Short CA-LS-ZDS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CA-LS-ZDS-4.1

Part Number
CA-LS-ZDS-4.1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.38 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Blade diameter (D)(φ) 4.1 work material Aluminum Number of flutes(sheet) 2
Type Square Coating Non-Coated Shank diameter (d)(mm) 6
Overall Length (L)(mm) 100 Machining Application Countersunk Torsion Angle (θ) Weak torsion (15 to 25°)
Effective groove length(mm) 11 Blade part material Carbide alloy Blade diameter tolerance(mm) 0~-0.02
Application The shrink fit system is recommended.

Tech Support