Manufacturer part number: MHRLN230-6-1-8
Brand: NS TOOL
Price: 104.40 €
Delivery time: 6 Days
Blade diameter (D): 1 φ
Blade length (ℓ): 1.5 mm
Underneck length (ℓ1): 8 mm
(d2) Neck Diameter: 0.95 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHRLN230-6-1-8
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Type | Square | Coating | TiAlN |
---|---|---|---|---|---|
Machining Application | Plane / Side / Groove | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | (γ) Neck Angle(°) | 15 |
This page is MHRLN230-6 MUGEN-COATING Long Neck End Mill ø6 Shank Diameter Type (For Deep Ribbing), part number MHRLN230-6-1-8.
You can find the detail information about specifications and dimensions on part number MHRLN230-6-1-8.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Underneck length (ℓ1)(mm)
(d2) Neck Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHRLN230-6-0.4-5 |
MHRLN230-6-0.5-4 |
MHRLN230-6-0.5-5 |
MHRLN230-6-1.5-10 |
MHRLN230-6-1.5-15 |
MHRLN230-6-1.5-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Underneck length (ℓ1) (mm) | (d2) Neck Diameter (mm) |
---|---|---|---|---|---|---|---|---|
116.93 € | 1 | Available | 6 Days | 0.4 | 0.6 | 5 | 0.37 | |
104.40 € | 1 | Available | 6 Days | 0.5 | 0.7 | 4 | 0.46 | |
112.93 € | 1 | Available | 6 Days | 0.5 | 0.7 | 5 | 0.46 | |
100.59 € | 1 | Available | 6 Days | 1.5 | 2.3 | 10 | 1.45 | |
104.40 € | 1 | Available | 6 Days | 1.5 | 2.3 | 15 | 1.45 | |
100.59 € | 1 | Available | 6 Days | 1.5 | 2.3 | 3 | 1.45 |