Flex Head Ratchet Offset Wrench (Part Numbers)

Flex Head Ratchet Offset Wrench
  • Volume Discount
[Features]
· Ratchet mechanism provided in the offset parts at both ends. 1 wrench supports 2 sizes.
· The angle of both heads can be adjusted arbitrarily to allow work in recessed places.
· Includes safety rope attachment hole (size: RMFWB-1820, 2224).

(i)Remark

  • Use the size that matches the size of the bolt/nut. Do not use this product for attaching pipes, etc. Do not apply impact by hitting with a hammer, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RMFWB-1012
RMFWB-1416
RMFWB-1820
RMFWB-2224
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width across flat dimension
(Inch)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
Mass
(g)

52.61 €

1 Available 6 Days 1515/16 × 3/816206.57.364

60.40 €

1 Available 10 Days 1977/16 × 1/222257.78.6122

71.02 €

1 Available 10 Days 2309/16 × 5/82732910.3187

80.91 €

1 Available 10 Days 26711/16 × 3/4323410.311.2269

Loading...

  1. 1

Basic information

Type Double-ended offset wrench Ratchet mechanism Available Swivel (flex) Available
Offset Angle(°) 15 Single Product/Set Classification Single Item Accessory Includes safety rope attachment hole (RMFWB-1820, 2224)

Tech Support