Tool Caulk Gun Cartridge

Tool Caulk Gun Cartridge
With an extensive range of pneumatic tools (impact wrenches, ratchet wrenches, power screwdrivers, sanders, grinders, drills, chisel hammers, cutting tools, specialist tools and accessories), Prevost has developed a selection of high-tech products designeand the demands of professional use in bodywork shops, garages, general mechanics, industry, metalwork, woodwork and more.
Prevost's technical and efficient tools are designed and constructed to:
Procuce professional quality work and increase productivity for a wide range of applications
Easily operate, adjust and maintain
Reduced noise and vibration levels
Support ergonomics to reduce discomfort, fatigue and physical constraints for operators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TCG C300

Part Number
TCG C300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.08 €

1 7 Days

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 6.2 Weight(kg) 1.1 BSPT female thread R 1/4
Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210 Operating pressure(bar) 4.8 Air consumption(l/min) 113
Dimensions (tube)(mm) 50 x 210 Capacity (Cartridge)(ml) 310

This page is Tool Caulk Gun Cartridge, part number TCG C300.
You can find the detail information about specifications and dimensions on part number TCG C300.

Tech Support