Screwdriver Set SoftFinish®, Slotted, Phillips with Hexagon Head, 6 Pieces

Screwdriver Set SoftFinish®, Slotted, Phillips with Hexagon Head, 6 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Makes handling easier: Easy loosening of tight screws thanks to hex bolster for spanners.

Application: Particularly suitable for dry applications.

Content:

  • 1x Screwdriver SoftFinish® 3.5 mm x 75 mm (00731)
  • 1x Screwdriver SoftFinish® 4.5 mm x 90 mm (00732)
  • 1x Screwdriver SoftFinish® 5.5 mm x 100 mm (00733)
  • 1x Screwdriver SoftFinish® 7.0 mm x 125 mm (00735)
  • 1x Screwdriver SoftFinish® Phillips with hexagonal blade and hexagon head PH1 x 80 mm (00764)
  • 1x Screwdriver SoftFinish® Phillips with hexagonal blade and hexagon head PH2 x 100 mm (00765)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21248

Part Number
21248
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.19 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics Yes
Self service - packing No

This page is Screwdriver Set SoftFinish®, Slotted, Phillips with Hexagon Head, 6 Pieces, part number 21248.
You can find the detail information about specifications and dimensions on part number 21248.

Tech Support