Internal Extractor (Part Numbers)

Internal Extractor

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
Ideal tool for removing ball bearings, ball races, sleeves, bushings, and more
* This is a representative image. (21-6-E) Image may differ depending on the product.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21-0
21-01-E
21-02
21-1
21-3
21-3-E
21-4-E
21-5-E
21-6-E
21-7-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing I.D.
(φ mm)
JAN Code Mass
(g)
Screw Diameter Compatible Support Arm Compatible Slide Hammer

174.29 €

1 5 Days 5-8402117601040870M722-122-0

170.98 €

1 6 Days 9.5-12.54021176909177--22-1、22-222-0、22-0-1

171.21 €

1 9 Days 10-14402117601073680-22-122-0

171.61 €

1 9 Days 12-164021176010811160-22-122-0

176.89 €

1 8 Days 18-234021176011153200-22-1、22-222-0-1、22-0

171.87 €

1 7 Days 18.0-23.04021176931109--22-1、22-222-0、22-0-1

174.58 €

1 8 Days 24.0-34.04021176909191--22-1、22-222-0、22-0-1

206.28 €

1 10 Days 34.0-48.04021176924071--22-222-0-1

236.51 €

1 9 Days 48.0-63.04021176924088--22-222-0-1

296.87 €

1 8 Days 63.0-78.04021176924095--22-222-0-1

Loading...

  1. 1

Tech Support