Electrician's Hammer with 300g Hammer Head

Electrician's Hammer with 300g Hammer Head

Simplifies your work: Flat claws allow you to remove nails and nail clamps easily.

Increases your efficiency: Perfect balance thanks to optimum weight distribution for effective handling.

Improved access: Perfectly suited for use in confined working environments thanks to the combination of a square and round head shape.

Increases the quality of your work: The flat surface on the hammer handle ensures cables and dowels are fitted into position without causing any damage.

Application: Easily removes nails and nail clamps or positions cables and dowels. Ideal for use in a confined working environment.

It's difficult to access confined spaces and corners with a conventional fitter's hammer and all too often unsightly marks are left on the surrounding surfaces. That's not the case with Wiha's electrician's hammer. With its U-shaped striking surface, it provides optimum access to tight spaces. This hammer unites ergonomic handling, balanced weight distribution and the ability to remove fastening elements such as nail clamps. With its optimally uniform weight distribution, it promises perfect balance, delivering impact and fatigue-free work. The flat, straight claws on the hammer head enable users to remove nail clamps even from difficult-to-reach spots and pull nails quickly and easily from the wall. The flat surface on the hammer handle means cables and dowels are positioned effectively without causing any damage to the wall. Thanks to the ergonomically designed, non-slip handle, the electrician's hammer fits perfectly into the hand, ensuring a secure hold when striking.

For applications in electrics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42071

Part Number
42071
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.55 €

4 7 Days

Loading...

  1. 1

Basic information

Overall length(mm) 283 Hammer head height(mm) 23.9 VDE article Yes
Blister pack Yes ESD article No with battery No

This page is Electrician's Hammer with 300g Hammer Head, part number 42071.
You can find the detail information about specifications and dimensions on part number 42071.

Tech Support