High-Speed Steel End Mill Recommended Cutting Conditions Ball
Cutting with an AS-Coated Powdered High-Speed Steel Ball End Mill

● This table has been prepared using Ad (cutting depth) =0.5 mm (0.2 mm for R2.5 or less) and Pf (pick feed) =0.1D as standard.
● Use a machine and chuck that have rigidity and high accuracy.
● Select cutting oil suitable for the work material.
● If the rotational speed does not increase with your machine, lower the feed and rotational speed at the same ratio.
Model Number
ASPM-BEM2R

Cutting with a High-Speed Steel Ball End Mill

● This table has been prepared using Ad (cutting depth) =0.5 mm (0.2 mm for R2.5 or less) and Pf (pick feed) =0.1D as standard.
● V-BEM2R allows both the feed speed and rotational speed to be increased up to x 150% in the following conditions.
● Use a machine and chuck that have rigidity and high accuracy.
● Select cutting oil suitable for the work material.
● If the rotational speed does not increase with your machine, please lower the feed and rotational speed in the same ratios.
Model Number
BEM2R

Cutting with a High-Speed Steel Roughing Ball End Mill

● This table has been prepared using Ad (cutting depth) =0.5D mm and Pf (pick feed) =0.1D as standard.
● V-RFBEMR allows both the feed speed and rotational speed to be increased up to x 200% in the following conditions.
● Use a machine and chuck that have rigidity and high accuracy.
● Select cutting oil suitable for the work material.
● If the rotational speed does not increase with your machine, please lower the feed and rotational speed in the same ratios.
Model Number
RFBEMR