Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | RoHS | Jector | D (Shank diameter) (mm) | L (L dimension) (mm) | S dimension (mm) | LC (Full length alteration) (mm) | |
---|---|---|---|---|---|---|---|---|---|
1 | Quote | 10 | Spring reinforced type | 10 | 60 ~ 120 | 28 | - | ||
1 | Quote | 10 | Spring reinforced type | 10 | - | 28 | 40 ~ 119.9 | ||
1 | Quote | 10 | Spring reinforced type | 13 | 60 ~ 120 | 28 | - | ||
1 | Quote | 10 | Spring reinforced type | 13 | - | 28 | 40 ~ 119.9 | ||
1 | Quote | 10 | Spring reinforced type | 16 | 60 ~ 120 | 36 | - | ||
1 | Quote | 10 | Spring reinforced type | 16 | - | 36 | 40 ~ 119.9 | ||
1 | Quote | 10 | Spring reinforced type | 20 | 60 ~ 120 | 36 | - | ||
1 | Quote | 10 | Spring reinforced type | 20 | - | 36 | 40 ~ 119.9 | ||
1 | Quote | 10 | Spring reinforced type | 25 | 60 ~ 120 | 36 | - | ||
1 | Quote | 10 | Spring reinforced type | 25 | - | 36 | 40 ~ 119.9 | ||
1 | Quote | 10 | Spring reinforced type | 32 | 60 ~ 120 | 36 | - | ||
1 | Quote | 10 | Spring reinforced type | 32 | - | 36 | 40 ~ 119.9 | ||
1 | Quote | 10 | Spring reinforced type | 10 | 100 ~ 120 | 40 | - | ||
1 | Quote | 10 | Spring reinforced type | 10 | - | 40 | 90 ~ 119.9 | ||
1 | Quote | 10 | Spring reinforced type | 13 | 100 ~ 120 | 40 | - | ||
1 | Quote | 10 | Spring reinforced type | 13 | - | 40 | 90 ~ 119.9 | ||
1 | Quote | 10 | Spring reinforced type | 16 | 100 ~ 120 | 50 | - | ||
1 | Quote | 10 | Spring reinforced type | 16 | - | 50 | 90 ~ 119.9 | ||
1 | Quote | 10 | Spring reinforced type | 20 | 100 ~ 120 | 50 | - | ||
1 | Quote | 10 | Spring reinforced type | 20 | - | 50 | 90 ~ 119.9 | ||
1 | Quote | 10 | Spring reinforced type | 25 | 100 ~ 120 | 50 | - | ||
1 | Quote | 10 | Spring reinforced type | 25 | - | 50 | 90 ~ 119.9 | ||
1 | Quote | 10 | Spring reinforced type | 32 | 100 ~ 120 | 50 | - | ||
1 | Quote | 10 | Spring reinforced type | 32 | - | 50 | 90 ~ 119.9 |
Loading...
Heavy-load punches | No | Shank type | Blank | Material | SKD11 Equivalent |
---|---|---|---|---|---|
Surface treatment | None | Shank (mounting part) shape | With locating dowel hole | Shank diameter D tolerance | m5 |
T (Head thickness/plate thickness)(mm) | 5 |
Configure
Basic Attributes
D (Shank diameter)(mm)
L (L dimension)(mm)
S dimension(mm)
LC (Full length alteration)(mm)
Type
Jector
Filter by CAD data type
Optional Attributes