Punch strippers with clamp fastening / polyurethane (TUS25-59)

Punch strippers with clamp fastening / polyurethane TUS25-59

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: TUS25-59

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Applicable retainer type: ② Triangle type

D (Applicable punch diameter): 25 mm

L (L dimension): 59 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TUS25-59

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
TUS25-59
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable retainer type D (Applicable punch diameter)
(mm)
L (L dimension)
(mm)
1 Available Quote 10② Triangle type2559

Loading...

  1. 1

This page is Punch strippers with clamp fastening / polyurethane, part number TUS25-59.
You can find the detail information about specifications and dimensions on part number TUS25-59.

Variation of this product

Part Number
TUS10-59
TUS10-61
TUS10-66A
TUS10-66B
TUS13-59
TUS25-66
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable retainer type D (Applicable punch diameter)
(mm)
L (L dimension)
(mm)
1 Available Quote 10② Triangle type1059
1 Available Quote 10① Single fixing-bolt type1061
1 Available Quote 10② Triangle type1066
1 Available Quote 10① Single fixing-bolt type1066
1 Available Quote 10② Triangle type1359
1 Available Quote 10② Triangle type2566

Tech Support