Manufacturer part number: LP2-10
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
With/without accessory (Spring, screw plugs): W/O
Alterations: No
D (Outer diameter): 2 mm
L dimension: 10 mm
Spring WF FL (Length): - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LP2-10
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
LP2-10 |
Part Number | Minimum order quantity | Volume Discount | RoHS | With/without accessory (Spring, screw plugs) | Alterations | D (Outer diameter) (mm) | L dimension (mm) | Spring WF FL (Length) (mm) | Spring WH FL (Length) (mm) | Spring WL FL (Length) (mm) | Spring WM FL (Length) (mm) | Spring WR FL (Length) (mm) | Spring WT FL (Length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | W/O | No | 2 | 10 | - | - | - | - | - | - |
Loading...
Shape | Pin | Material | Steel | With/without pilot punch relief hole | W/O |
---|---|---|---|---|---|
With/without air hole | W/O |
This page is Strip lifters / spring-loaded, part number LP2-10.
You can find the detail information about specifications and dimensions on part number LP2-10.
Configure
Basic Attributes
Spring WF FL (Length)(mm)
Spring WH FL (Length)(mm)
Spring WL FL (Length)(mm)
Spring WM FL (Length)(mm)
Spring WR FL (Length)(mm)
Spring WT FL (Length)(mm)
Type
With/without accessory (Spring, screw plugs)
Alterations
D (Outer diameter)(mm)
L dimension(mm)
Filter by CAD data type
Optional Attributes
Part Number |
---|
LP10-28 |
LP10-30 |
LP10-33 |
LP2-15 |
LP20-30 |
LP20-33 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | With/without accessory (Spring, screw plugs) | Alterations | D (Outer diameter) (mm) | L dimension (mm) | Spring WF FL (Length) (mm) | Spring WH FL (Length) (mm) | Spring WL FL (Length) (mm) | Spring WM FL (Length) (mm) | Spring WR FL (Length) (mm) | Spring WT FL (Length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | W/O | No | 10 | 28 | - | - | - | - | - | - | |
1 | Available | Quote | 10 | W/O | No | 10 | 30 | - | - | - | - | - | - | |
1 | Available | Quote | 10 | W/O | No | 10 | 33 | - | - | - | - | - | - | |
1 | Available | Quote | 10 | W/O | No | 2 | 15 | - | - | - | - | - | - | |
1 | Available | Quote | 10 | W/O | No | 20 | 30 | - | - | - | - | - | - | |
1 | Available | Quote | 10 | W/O | No | 20 | 33 | - | - | - | - | - | - |