Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Dowel hole | Alterations | D (Post diameter) (mm) | L (Post length) (mm) | LC (Post length change) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 10 | W/O | No | 20 | 80 | - | ||
- | 1 | Quote | 10 | W/O | No | 20 | 90 | - | ||
- | 1 | Quote | 10 | W/O | No | 20 | 100 | - | ||
- | 1 | Quote | 10 | W/O | No | 20 | 110 | - | ||
- | 1 | Quote | 10 | W/O | No | 20 | 120 | - | ||
- | 1 | Quote | 10 | W/O | No | 20 | 130 | - | ||
- | 1 | Quote | 10 | W/O | No | 20 | 140 | - | ||
- | 1 | Quote | 10 | W/O | No | 20 | 150 | - | ||
- | 1 | Quote | 10 | W/O | No | 20 | 160 | - | ||
- | 1 | Quote | 10 | W/O | Yes | 20 | 80 ~ 160 | - | ||
- | 1 | Quote | 10 | W/O | Yes | 20 | - | 75 ~ 159 | ||
- | 1 | Quote | 10 | W/O | No | 25 | 80 | - | ||
- | 1 | Quote | 10 | W/O | No | 25 | 90 | - | ||
- | 1 | Quote | 10 | W/O | No | 25 | 100 | - | ||
- | 1 | Quote | 10 | W/O | No | 25 | 110 | - | ||
- | 1 | Quote | 10 | W/O | No | 25 | 120 | - | ||
- | 1 | Quote | 10 | W/O | No | 25 | 130 | - | ||
- | 1 | Quote | 10 | W/O | No | 25 | 140 | - | ||
- | 1 | Quote | 10 | W/O | No | 25 | 150 | - | ||
- | 1 | Quote | 10 | W/O | No | 25 | 160 | - | ||
- | 1 | Quote | 10 | W/O | No | 25 | 170 | - | ||
- | 1 | Quote | 10 | W/O | No | 25 | 180 | - | ||
- | 1 | Quote | 10 | W/O | No | 25 | 200 | - | ||
- | 1 | Quote | 10 | W/O | Yes | 25 | 80 ~ 200 | - | ||
- | 1 | Quote | 10 | W/O | Yes | 25 | - | 75 ~ 199 | ||
- | 1 | Quote | 10 | W/O | No | 32 | 90 | - | ||
- | 1 | Quote | 10 | W/O | No | 32 | 100 | - | ||
- | 1 | Quote | 10 | W/O | No | 32 | 110 | - | ||
- | 1 | Quote | 10 | W/O | No | 32 | 120 | - | ||
- | 1 | Quote | 10 | W/O | No | 32 | 130 | - | ||
- | 1 | Quote | 10 | W/O | No | 32 | 140 | - | ||
- | 1 | Quote | 10 | W/O | No | 32 | 150 | - | ||
- | 1 | Quote | 10 | W/O | No | 32 | 160 | - | ||
- | 1 | Quote | 10 | W/O | No | 32 | 170 | - | ||
- | 1 | Quote | 10 | W/O | No | 32 | 180 | - | ||
- | 1 | Quote | 10 | W/O | No | 32 | 200 | - | ||
- | 1 | Quote | 10 | W/O | No | 32 | 220 | - | ||
- | 1 | Quote | 10 | W/O | No | 32 | 250 | - | ||
- | 1 | Quote | 10 | W/O | Yes | 32 | 90 ~ 250 | - | ||
- | 1 | Quote | 10 | W/O | Yes | 32 | - | 95 ~ 249 | ||
- | 1 | Quote | 10 | W/O | No | 38 | 110 | - | ||
- | 1 | Quote | 10 | W/O | No | 38 | 120 | - | ||
- | 1 | Quote | 10 | W/O | No | 38 | 130 | - | ||
- | 1 | Quote | 10 | W/O | No | 38 | 140 | - | ||
- | 1 | Quote | 10 | W/O | No | 38 | 150 | - | ||
- | 1 | Quote | 10 | W/O | No | 38 | 160 | - | ||
- | 1 | Quote | 10 | W/O | No | 38 | 170 | - | ||
- | 1 | Quote | 10 | W/O | No | 38 | 180 | - | ||
- | 1 | Quote | 10 | W/O | No | 38 | 200 | - | ||
- | 1 | Quote | 10 | W/O | No | 38 | 220 | - | ||
- | 1 | Quote | 10 | W/O | No | 38 | 250 | - | ||
- | 1 | Quote | 10 | W/O | No | 38 | 280 | - | ||
- | 1 | Quote | 10 | W/O | No | 38 | 300 | - | ||
- | 1 | Quote | 10 | W/O | Yes | 38 | 110 ~ 300 | - | ||
- | 1 | Quote | 10 | W/O | Yes | 38 | - | 120 ~ 299 | ||
- | 1 | Quote | 10 | W/O | No | 50 | 160 | - | ||
- | 1 | Quote | 10 | W/O | No | 50 | 170 | - | ||
- | 1 | Quote | 10 | W/O | No | 50 | 180 | - | ||
- | 1 | Quote | 10 | W/O | No | 50 | 200 | - | ||
- | 1 | Quote | 10 | W/O | No | 50 | 220 | - |
Loading...
Guide type | Plain guide | Oil type/oil-free type | Oil type |
---|
Configure
Stock
Basic Attributes
Dowel hole
Alterations
D (Post diameter)(mm)
L (Post length)(mm)
LC (Post length change)(mm)
Type
Filter by CAD data type
Optional Attributes