Manufacturer part number: MMSB12
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Material: SS400
Cutting methods: Iron saw
Thread size (M): 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MMSB12
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MMSB12 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Material | Cutting methods | Thread size (M) (mm) | |
---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | SS400 | Iron saw | 12 |
Loading...
This page is Hole repair inserts / with, without predetermined breaking point / steel, cast iron, part number MMSB12.
You can find the detail information about specifications and dimensions on part number MMSB12.
Part Number |
---|
MMF24 |
MMF30 |
MMFB10 |
MMSB16 |
MMSB20 |
MMSB24 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Cutting methods | Thread size (M) (mm) |
---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | FC250 | Pipe | 24 | |
1 | Available | Quote | 10 | FC250 | Pipe | 30 | |
1 | Available | Quote | 10 | FC250 | Iron saw | 10 | |
1 | Available | Quote | 10 | SS400 | Iron saw | 16 | |
1 | Available | Quote | 10 | SS400 | Iron saw | 20 | |
1 | Available | Quote | 10 | SS400 | Iron saw | 24 |