Strip lifters with lever arm / material selectable

Strip lifters with lever arm / material selectable

Click on this image to zoom in.

Click on this image to zoom in.

  • Strip lifters with lever arm / material selectable
  • Strip lifters with lever arm / material selectable
  • Strip lifters with lever arm / material selectable
  • Strip lifters with lever arm / material selectable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SLCE20R
SLCE20S
SLCE20U
SLCE25R
SLCE25S
SLCE25U
SLCES20R
SLCES20S
SLCES20U
SLCES25R
SLCES25S
SLCES25U
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSST (Stroke)
(mm)
Coil Spring (Color) Sheet bar material
1 Available Quote 1020SWR17-50 (Ivory)Copper alloy
1 Available Quote 1020SWS17-50 (Orange)Copper alloy
1 Available Quote 1020SWU17-50 (Light blue)Copper alloy
1 Available Quote 1025SWR17-50 (Ivory)Copper alloy
1 Available Quote 1025SWS17-50 (Orange)Copper alloy
1 Available Quote 1025SWU17-50 (Light blue)Copper alloy
1 Available Quote 1020SWR17-50 (Ivory)S45C
1 Quote 1020SWS17-50 (Orange)S45C
1 Quote 1020SWU17-50 (Light blue)S45C
1 Available Quote 1025SWR17-50 (Ivory)S45C
1 Available Quote 1025SWS17-50 (Orange)S45C
1 Available Quote 1025SWU17-50 (Light blue)S45C

Loading...

  1. 1

Basic information

Sheet bar height(mm) 30

Tech Support