Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S35C
Max. allowable load N{kgf} | M×P | D | D1 | d1 | ℓ | ℓ1 | L | T | T1 | T2 | H | R | Catalog | Base unit price | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Lifting bolt | Lifting eye bolt | Type | M | 1~ 19 pieces | ||||||||||||||||
2 bolts | Vertical, | 1 bolt | 45°, | 2 bolts | ||||||||||||||||
3730 | {380} | 2160 | {220} | 2160 | {220} | 12×1.75 | 38 | 28 | 18 | 30 | 40 | 55 | 10 | 30 | 15 | 14 | 2 | CSN | 12 | |
6620 | {675} | 4410 | {450} | 4410 | {450} | 16×2.0 | 46 | 36 | 22 | 35 | 45 | 55 | 10 | 30 | 15 | 18 | 2 | 16 | ||
8830 | {900} | 5880 | {600} | 5880 | {600} | 20×2.5 | 48 | 38 | 38 | 45 | 55 | 70 | 15 | 35 | 20 | 19 | 2 | 20 | ||
13340 | {1360} | 9810 | {1000} | 9810 | {1000} | 24×3.0 | 55 | 45 | 36 | 55 | 65 | 85 | 20 | 45 | 20 | 22.5 | 2 | 24 | ||
19810 | {2020} | 16670 | {1700} | 16670 | {1700} | 30×3.5 | 65 | 52 | 42 | 65 | 75 | 95 | 25 | 50 | 20 | 26 | 3 | 30 | ||
58450 | {5960} | 22560 | {2300} | 22560 | {2300} | 36×4.0 | 85 | 70 | 48 | 75 | 90 | 110 | 30 | 55 | 25 | 35 | 3 | 26 |
●Load {kgf} - Load {N}×0.101972
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CSN12 |
CSN16 |
CSN20 |
CSN24 |
CSN30 |
CSN36 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | M (Screw diameter) (mm) | |
---|---|---|---|---|---|---|
8.33 € | 1 | Available |
Same day
Stock | 10 | 12 | |
9.89 € 3.36 € | 1 | Available |
Same day
Stock | 10 | 16 | |
12.92 € | 1 | Available | 5 Days | 10 | 20 | |
16.48 € | 1 | Available | 5 Days | 10 | 24 | |
24.63 € | 1 | Available |
Same day
Stock | 10 | 30 | |
34.26 € | 1 |
Same day
Stock | 10 | 36 |
Loading...
Shape | Cast-in |
---|