Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PHBTN40-80-60-R |
PHBTN40-80-60-Y |
PHBTN50-110-85-R |
PHBTN50-110-85-Y |
PHBTN70-140-110-R |
PHBTN70-140-110-Y |
PHBTN90-140-110-R |
PHBTN90-140-110-Y |
PHBTN100-140-110-R |
PHBTN100-140-110-Y |
Part Number | Minimum order quantity | Volume Discount | D (Urethane outer diameter, urethane outer diameter for stroke end pipe) (mm) | L and L1 (Stroke end pipe full length) (mm) | d1/d2 (Bottom mounting hole diameter) (mm) | L (Urethane full length) (mm) | Color: Secure color | |
---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 40 | 60 | 9 | 80 | R (Red) | |
1 | Available |
Quote
Stock | 40 | 60 | 9 | 80 | Y (Yellow) | |
1 | Available | Quote | 50 | 85 | 9 | 110 | R (Red) | |
1 | Available | Quote | 50 | 85 | 9 | 110 | Y (Yellow) | |
1 | Available | Quote | 70 | 110 | 9 | 140 | R (Red) | |
1 | Available | Quote | 70 | 110 | 9 | 140 | Y (Yellow) | |
1 | Available | Quote | 90 | 110 | 13 | 140 | R (Red) | |
1 | Available | Quote | 90 | 110 | 13 | 140 | Y (Yellow) | |
1 | Available | Quote | 100 | 110 | 13 | 140 | R (Red) | |
1 | Available | Quote | 100 | 110 | 13 | 140 | Y (Yellow) |
Loading...
Set contents | Stroke end pipe + Urethane + Sleeve + Bolt | Stroke end pipe specifications | With bottom | Sleeve specification | S |
---|
Configure
Stock
Basic Attributes
D (Urethane outer diameter, urethane outer diameter for stroke end pipe)(mm)
L and L1 (Stroke end pipe full length)(mm)
d1/d2 (Bottom mounting hole diameter)(mm)
L (Urethane full length)(mm)
Color: Secure color
Type
Filter by CAD data type
Optional Attributes