Gas springs / GSK (GSK250-38)

Gas springs / GSK GSK250-38

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing

Product Details:

Manufacturer part number: GSK250-38

Brand: MISUMI

Price: 58.90

Delivery time: Same day


Technical Data:

Outer diameter (D): 38 mm

Stroke (S): 38 mm

L Dimension (L): 100 mm

Initial load: 2600 N

Maximum load: 3500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GSK250-38

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GSK250-38
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter diameter (D)
(mm)
Stroke (S)
(mm)
L Dimension (L)
(mm)
Initial load
(N)
Maximum load
(N)

58.90 €

27.09 €

1 Same day

Stock

10383810026003500

Loading...

  1. 1

Basic information

Set/single item Body only

This page is Gas springs / GSK, part number GSK250-38.
You can find the detail information about specifications and dimensions on part number GSK250-38.

Variation of this product

Part Number
GSK150-25
GSK3000-125
GSK3000-80
GSK500-25
GSK500-38
GSK500-63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOuter diameter (D)
(mm)
Stroke (S)
(mm)
L Dimension (L)
(mm)
Initial load
(N)
Maximum load
(N)

45.20 €

1 Same day

Stock

10322510017001800

297.18 €

1 Same day

Stock

10951253702945047000

268.71 €

1 Same day

Stock

1095802802945046000

102.77 €

1 Same day

Stock

10452513547006400

103.81 €

1 Same day

Stock

10453816147006500

106.59 €

1 Same day

Stock

10456321247006600

Tech Support