Standard cam units, top hanging for sheet metal cutting and folding / MGFTT200

Standard cam units, top hanging for sheet metal cutting and folding / MGFTT200

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MGFTT200-00
MGFTT200-05
MGFTT200-10
MGFTT200-15
MGFTT200-20
MGFTT200-25
MGFTT200-30
MGFTT200-35
MGFTT200-40
MGFTT200-45
MGFTT200-50
MGFTT200-55
MGFTT200-60
MGFTT200-65
MGFTT200-70
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCapacity
(tonf)
Tilt angle
(°)
1 Quote 10200
1 Quote 10205
1 Quote 102010
1 Quote 102015
1 Quote 102020
1 Quote 102025
1 Quote 102030
1 Quote 102035
1 Quote 102040
1 Quote 102045
1 Quote 102450
1 Quote 102455
1 Quote 102460
1 Quote 102465
1 Quote 102470

Loading...

  1. 1

Basic information

Type High precision / High durability Cam Types For Trim & Flange Installation space(mm) 200

Tech Support