Standard cam units, top hanging for punches / heavy version / MGFVA52 (stroke angle θ: 25-60)

Standard cam units, top hanging for punches / heavy version / MGFVA52 (stroke angle θ: 25-60)

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MGFVA52-25
MGFVA52-30
MGFVA52-35
MGFVA52-40
MGFVA52-45
MGFVA52-50
MGFVA52-55
MGFVA52-60
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTilt angle
(°)
1 Quote 1025
1 Quote 1030
1 Quote 1035
1 Quote 1040
1 Quote 1045
1 Quote 1050
1 Quote 1055
1 Quote 1060

Loading...

  1. 1

Basic information

Type High precision / High durability Cam Types Compact Type for Piercing -for High-Processing Capacity- Capacity(tonf) 6
Installation space(mm) 52 Alterations Without

Tech Support