Slide guides / forced return / 2 sliding surfaces / copper alloy / solid lubricant / CMGDW (CMGDW60-120)

Slide guides / forced return / 2 sliding surfaces / copper alloy / solid lubricant / CMGDW CMGDW60-120

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: CMGDW60-120

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

W (width): 60 mm

L (length): 120 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CMGDW60-120

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CMGDW60-120
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSW (width)
(mm)
L (length)
(mm)
1 Quote 1060120

Loading...

  1. 1

This page is Slide guides / forced return / 2 sliding surfaces / copper alloy / solid lubricant / CMGDW, part number CMGDW60-120.
You can find the detail information about specifications and dimensions on part number CMGDW60-120.

Variation of this product

Part Number
CMGDW100-120
CMGDW100-140
CMGDW100-160
CMGDW60-140
CMGDW60-160
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSW (width)
(mm)
L (length)
(mm)
1 Quote 10100120
1 Quote 10100140
1 Quote 10100160
1 Quote 1060140
1 Quote 1060160

Tech Support