System springs / ISO 10243 / extra heavy load yellow / ISWY (ISWY10-25)

System springs / ISO 10243 / extra heavy load yellow / ISWY ISWY10-25
  • Promotional pricing

Product Details:

Manufacturer part number: ISWY10-25

Brand: MISUMI

Price: 1.25

Delivery time: Same day


Technical Data:

Hole diameter (D): 10 mm

Rod diameter (d): 5 mm

Free length (L): 25 mm

Maximum load: 232 N


(i)Remark

  • Hole Diameter: 10-63 mm.
  • Free Length: 25-305 mm.
  • Deflection ratio: Low deflection (3,000,000 shots) 17%, Medium deflection (1,500,000 shots) 20%, High deflection (500,000 shots) 22.5%, Maximum deflection (200,000 shots) 20%

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISWY10-25

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ISWY10-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHole diameter (D)
(mm)
Rod diameter (d)
(mm)
Free length (L)
(mm)
Maximum load
(N)

1.25 €

1 Same day

Stock

1010525232

Loading...

  1. 1

Basic information

Maximum deflection ratio(%) 25

This page is System springs / ISO 10243 / extra heavy load yellow / ISWY, part number ISWY10-25.
You can find the detail information about specifications and dimensions on part number ISWY10-25.

Variation of this product

Part Number
ISWY10-305
ISWY10-32
ISWY10-38
ISWY10-44
ISWY10-51
ISWY10-64
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSHole diameter (D)
(mm)
Rod diameter (d)
(mm)
Free length (L)
(mm)
Maximum load
(N)

9.87 €

1 Same day

Stock

10105305198

1.37 €

1 Same day

Stock

1010532223

1.51 €

1 Same day

Stock

1010538225

1.63 €

1 Same day

Stock

1010544211

1.75 €

1 Same day

Stock

1010551211

2.01 €

1 Same day

Stock

1010564211

Tech Support