Manufacturer part number: GSN25-15
Brand: MISUMI
Price: 99.04 €
Delivery time: 6 Days
Set/single item: Body only
Outer diameter (D): 25 mm
Stroke (S): 15 mm
L Dimension (L): 60 mm
Initial load: 3000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GSN25-15
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
GSN25-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Set/single item | Outer diameter (D) (mm) | Stroke (S) (mm) | L Dimension (L) (mm) | Initial load (N) | Maximum load (N) | Plate Type | Gas Venting With Hose Linkage | Mounting position (Flange shape) | Body Type | Brand | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.04 € | 1 | 6 Days | - | Body only | 25 | 15 | 60 | 3000 | 4980 | - | No | - | GSN | MISUMI |
Loading...
This page is Gas springs / GSN, part number GSN25-15.
You can find the detail information about specifications and dimensions on part number GSN25-15.
Configure
Basic Attributes
Plate Type
Mounting position (Flange shape)
Type
Set/single item
Outer diameter (D)(mm)
Stroke (S)(mm)
L Dimension (L)(mm)
Initial load(N)
Maximum load(N)
Gas Venting With Hose Linkage
Body Type
Brand
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BM-38 |
BM-50 |
GSN25-10 |
GSN25-20 |
GSN25-25 |
GSN25-32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Set/single item | Outer diameter (D) (mm) | Stroke (S) (mm) | L Dimension (L) (mm) | Initial load (N) | Maximum load (N) | Plate Type | Gas Venting With Hose Linkage | Mounting position (Flange shape) | Body Type | Brand |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.33 € | 1 | Available | 5 Days | 10 | Only plates | 38 | - | - | - | - | BM (For GSN) | - | Bottom face clamping (Square) | - | - | |
19.27 € | 1 | Available | 5 Days | 10 | Only plates | 50 | - | - | - | - | BM (For GSN) | - | Bottom face clamping (Square) | - | - | |
141.08 € | 1 | 6 Days | - | Body only | 25 | 10 | 50 | 3000 | 4780 | - | No | - | GSN | MISUMI | ||
146.79 € | 1 | 6 Days | - | Body only | 25 | 20 | 70 | 3000 | 5090 | - | No | - | GSN | MISUMI | ||
148.42 € | 1 | 6 Days | - | Body only | 25 | 25 | 80 | 3000 | 5170 | - | No | - | GSN | MISUMI | ||
150.71 € | 1 | 6 Days | - | Body only | 25 | 32 | 94 | 3000 | 5240 | - | No | - | GSN | MISUMI |