Manufacturer part number: MGSM12-10
Brand: MISUMI
Price: 139.05 €
Delivery time: 6 Days
Outer diameter (D): 12 mm
Stroke (S): 10 mm
L Dimension (L): 75 mm
Initial load: 400 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MGSM12-10
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MGSM12-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer diameter (D) (mm) | Stroke (S) (mm) | L Dimension (L) (mm) | Initial load (N) | |
---|---|---|---|---|---|---|---|---|---|
139.05 € | 1 | 6 Days | 10 | 12 | 10 | 75 | 400 |
Loading...
Set/single item | Body only | Plate Type | FFS | Gas Venting With Hose Linkage | No |
---|
This page is Gas springs / MGSM, part number MGSM12-10.
You can find the detail information about specifications and dimensions on part number MGSM12-10.
Part Number |
---|
MGSM12-15 |
MGSM16-10 |
MGSM16-15 |
MGSM16-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Outer diameter (D) (mm) | Stroke (S) (mm) | L Dimension (L) (mm) | Initial load (N) |
---|---|---|---|---|---|---|---|---|---|
146.65 € | 1 | 6 Days | 10 | 12 | 15 | 90 | 400 | ||
124.93 € | 1 | 6 Days | 10 | 16 | 10 | 75 | 800 | ||
132.53 € | 1 | 6 Days | 10 | 16 | 15 | 90 | 800 | ||
146.65 € | 1 | 6 Days | 10 | 16 | 25 | 120 | 800 |