Venting mould inserts / stainless steel / pore venting (Part Numbers - CAD Download)

Venting mould inserts / stainless steel / pore venting

Click on this image to zoom in.

Click on this image to zoom in.

  • Venting mould inserts / stainless steel / pore venting
  • Venting mould inserts / stainless steel / pore venting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSVC8

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
TSVC8
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD (Outer diameter)
(mm)
Hole diameter
(mm)
1 Available Quote 1080.1

Loading...

  1. 1

This page is Venting mould inserts / stainless steel / pore venting, part number TSVC8.
You can find the detail information about specifications and dimensions on part number TSVC8.

Variation of this product

Part Number
TSVA6
TSVB10
TSVB2
TSVD6
TSVD8
TSVS2
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSD (Outer diameter)
(mm)
Hole diameter
(mm)
1 Available Quote 1060.03
1 Available Quote 10100.05
1 Available Quote 1020.05
1 Available Quote 1060.2
1 Available Quote 1080.2
1 Available Quote 1020.02

Tech Support