Manufacturer part number: GRZ15-20-60
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Material: Copper alloy
W (Rail width): 15 mm
T (Rail thickness): 20 mm
L (Rail length): 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GRZ15-20-60
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
GRZ15-20-60 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Material | W (Rail width) (mm) | T (Rail thickness) (mm) | L (Rail length) (mm) | |
---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | Copper alloy | 15 | 20 | 60 |
Loading...
Product type | Guide rails | Heel | No groove | Oil groove | Oil-free |
---|
This page is Sliding guide rails / copper alloy, steel / maintenance-free, part number GRZ15-20-60.
You can find the detail information about specifications and dimensions on part number GRZ15-20-60.
Configure
Part Number |
---|
GRZ12.5-10-60 |
GRZ12.5-10-70 |
GRZ12.5-10-80 |
GRZ15-20-70 |
GRZ15-20-80 |
GRZ15-20-90 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | W (Rail width) (mm) | T (Rail thickness) (mm) | L (Rail length) (mm) |
---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | Copper alloy | 12.5 | 10 | 60 | |
1 | Available | Quote | 10 | Copper alloy | 12.5 | 10 | 70 | |
1 | Available | Quote | 10 | Copper alloy | 12.5 | 10 | 80 | |
1 | Available | Quote | 10 | Copper alloy | 15 | 20 | 70 | |
1 | Available | Quote | 10 | Copper alloy | 15 | 20 | 80 | |
1 | Available | Quote | 10 | Copper alloy | 15 | 20 | 90 |