Manufacturer part number: SW12
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
d/P/V (Hole diameter): 5.5 mm
D (Outer diameter): 12 mm
t (Thickness): 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SW12
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SW12 |
Part Number | Minimum order quantity | Volume Discount | RoHS | d/P/V (Hole diameter) (mm) | D (Outer diameter) (mm) | t (Thickness) (mm) | |
---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 5.5 | 12 | 3 |
Loading...
Material | S45C |
---|
This page is Washers / stainless steel / bore selectable / dimensions selectable / long version, part number SW12.
You can find the detail information about specifications and dimensions on part number SW12.
Part Number |
---|
SW10 |
SW12-6 |
SW16 |
SW20 |
SW22 |
SW25 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d/P/V (Hole diameter) (mm) | D (Outer diameter) (mm) | t (Thickness) (mm) |
---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 4.5 | 10 | 3 | |
1 | Available | Quote | 10 | 6 | 12 | 3 | |
1 |
Quote
Stock | 10 | 6.5 | 16 | 4 | ||
1 | Available | Quote | 10 | 8 | 20 | 5 | |
1 | Available |
Quote
Stock | 10 | 10 | 22 | 5 | |
1 | Available | Quote | 10 | 10 | 25 | 5 |