STRAIGHT EJECTOR PINS / DIN 1530 / EN 1.2344 Equiv. / Hardened / L, P Dimension Configurable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-EPDB25-[100-500/0.01]-P[20.01-25/0.01]

Drawing / Product specification

D-EPDB (L・P Specify)
[ M ]1.2344 equivalent
[ H ]50~55HRC

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-EPDB25-[100-500/0.01]-P[20.01-25/0.01]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft diameter tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
1 13 Days -0.007/-0.02010mm20.01 ~ 2525100 ~ 500

Loading...

  1. 1

Specification table

■L・P Dimension Specify
HTP g6Part No.L
0.01mm increments
P
0.01mm increments
TypeNo.
2.51.2-0.002
-0.008
D-EPDB140.00 ~  200.000.50 ~  1.00
31.51.51.01 ~  1.50
42240.00 ~  315.001.51 ~  2.00
52.52.01 ~  2.50
63340.00 ~  400.002.51 ~  3.00
7-0.004
-0.012
3.53.01 ~  3.50
8440.00 ~  500.003.51 ~  4.00
4.540.00 ~  250.004.01 ~  4.50
10540.00 ~  400.004.51 ~  5.00
5.540.00 ~  200.005.01 ~  5.50
125640.00 ~ 1000.005.51 ~  6.00
-0.005
-0.014
6.5100.00 ~  250.006.01 ~  6.50
148100.00 ~ 1000.006.51 ~  8.00
16108.01 ~ 10.00
187-0.006
-0.017
1210.01 ~ 12.00
221612.01 ~ 16.00
268-0.007
-0.020
2016.01 ~ 20.00
321025100.00 ~  500.0020.01 ~ 25.00

Alteration

         
 Part No.LP(KC・WKC…etc.) 
 D-EPDB  12350.00P11.00HC15 
         



Basic information

Brand MISUMI Shape type No tip processing Material EN 1.2344 Equiv.
L dimension tolerance (Reference tolerance) +0.02/0 or +0.05/0 or +0.5/0 Surface treatment No Tip shape No
Gas release shape No Character engraving type No Number of engraving characters No
Technical Standard DIN

Tech Support