STRAIGHT EJECTOR PINS / DIN 1530 / EN 1.3505 Equiv. / Hardened / Standard (D-EPU1-125)

STRAIGHT EJECTOR PINS / DIN 1530 / EN 1.3505 Equiv. / Hardened / Standard D-EPU1-125
  • Volume Discount

Product Details:

Manufacturer part number: D-EPU1-125

Brand: MISUMI

Price: 1.90

Delivery time: 23 Days


Technical Data:

Shaft diameter tolerance (Reference tolerance): -0.002/-0.008

Head thickness: 1.2mm

D/P (Shaft diameter): 1 mm

L (L dimension): 125 mm


  • DIN Standard
  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-EPU1-125

Drawing / Product specification

D-EPU
[ M ]1.3505 equivalent
[ H ]58~62HRC

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-EPU1-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft diameter tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
L (L dimension)
(mm)

1.90 €

1 Available 23 Days -0.002/-0.0081.2mm1125

Loading...

  1. 1

Specification table

HTP g6Part No.L
Selection
TypeP
2.51.2-0.002
-0.008
D-EPU1100125160200250   
1.1100125160200    
1.2100125160200250   
31.51.5100125160200250315  
422100125160200250315400 
52.5100125160200250315  
633100125160200250315400500
7-0.004
-0.012
3.5100125160200250315400 
84100125160200250315400500
4.5100125160200250315400500
105100125160200250315400500
5.5100125160200250315400 
1256100125160200250315400500
-0.005
-0.014
6.5100125160200250315400 
7100125160200250315400500
7.5100125160200250315400 
148100125160200250315400500
8.5100125160200250315400 
9100125160200250315400 
9.5100125160200250315400 
1610100125160200250315400500
-0.006
-0.017
10.5100125160200250315400 
11100125160200250315400 
18712100125160200250315400500
12.5100125160200250315400 
2214100125160200250315400500
16100125160200250315400500
2418125160200250315400500 
268-0.007
-0.020
20100125160200250315400500

Order Example

     
 Part No.-L 
 D-EPU 3-100 
     

Basic information

Brand MISUMI Shape type No tip processing L dimension tolerance (Reference tolerance) +5/+0.1
Surface treatment No Tip shape No Gas release shape No
Character engraving type No Number of engraving characters No Technical Standard DIN

This page is STRAIGHT EJECTOR PINS / DIN 1530 / EN 1.3505 Equiv. / Hardened / Standard, part number D-EPU1-125.
You can find the detail information about specifications and dimensions on part number D-EPU1-125.

Variation of this product

Part Number
D-EPU1-100
D-EPU1-160
D-EPU1-200
D-EPU1-250
D-EPU1.1-100
D-EPU1.1-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft diameter tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
L (L dimension)
(mm)

1.90 €

1 Available 23 Days -0.002/-0.0081.2mm1100

2.00 €

1 Available 23 Days -0.002/-0.0081.2mm1160

2.10 €

1 Available 23 Days -0.002/-0.0081.2mm1200

2.71 €

1 Available 23 Days -0.002/-0.0081.2mm1250

2.00 €

1 Available 23 Days -0.002/-0.0081.2mm1.1100

2.00 €

1 Available 23 Days -0.002/-0.0081.2mm1.1125

Tech Support