EJECTOR BLADES / DIN 1530 / EN 1.2344 Equiv. / Nitrided / Dimension Configurable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

D-ERNX
[ ! ]This product is not polished after nitriding. There is hardly any color unevenness, and no problem with the quality.
[ M ]1.2344 equivalent+Nitrided
[ H ]Surface 900HV~ Material 40~45HRC

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-ERNX2-[100-315/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-N[30-305/1]
D-ERNX2.5-[100-315/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-N[30-305/1]
D-ERNX3-[100-400/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-N[30-305/1]
D-ERNX3.5-[100-400/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-N[30-305/1]
D-ERNX4-[100-500/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-N[30-490/1]
D-ERNX4.5-[100-250/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-N[30-240/1]
D-ERNX5-[100-400/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-N[30-390/1]
D-ERNX5.5-[100-200/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-N[30-190/1]
D-ERNX6-[100-1000/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-N[30-990/1]
D-ERNX6.5-[100-250/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-N[30-240/1]
D-ERNX8-[100-1000/0.01]-P[2.5-7.8/0.01]-W[0.5-7.8/0.01]-N[30-990/1]
D-ERNX10-[100-1000/0.01]-P[5-9.8/0.01]-W[1-9.8/0.01]-N[50-990/1]
D-ERNX12-[100-1000/0.01]-P[6-11.8/0.01]-W[1-11.8/0.01]-N[50-990/1]
D-ERNX16-[100-1000/0.01]-P[8-15.8/0.01]-W[1.5-15.8/0.01]-N[50-990/1]
D-ERNX20-[100-1000/0.01]-P[10-19.7/0.01]-W[2-19.7/0.01]-N[55-990/1]
D-ERNX25-[100-500/0.01]-P[13-24.7/0.01]-W[2.5-24.7/0.01]-N[55-490/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Brand P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Rectangular treatment Tip shape Character engraving type Number of engraving characters R-Chamfered rectangular position C-Chamfered position With/without gas release shape Shape type Trimming L (L dimension)
(mm)
N
(mm)
1 13 Days -0.8 ~ 1.80.3 ~ 1.82---------100 ~ 31530 ~ 305
1 13 Days -0.8 ~ 2.30.3 ~ 2.32.5---------100 ~ 31530 ~ 305
1 13 Days -0.8 ~ 2.80.3 ~ 2.83---------100 ~ 40030 ~ 305
1 13 Days -1 ~ 3.30.3 ~ 3.33.5---------100 ~ 40030 ~ 305
1 13 Days -1 ~ 3.80.3 ~ 3.84---------100 ~ 50030 ~ 490
1 13 Days -1.2 ~ 4.30.4 ~ 4.34.5---------100 ~ 25030 ~ 240
1 13 Days MISUMI1.5 ~ 4.80.4 ~ 4.85NoNoNoNoNoNoNoNormalNormal100 ~ 40030 ~ 390
1 13 Days MISUMI1.8 ~ 5.30.5 ~ 5.35.5NoNoNoNoNoNoNoNormalNormal100 ~ 20030 ~ 190
1 13 Days MISUMI2 ~ 5.80.5 ~ 5.86NoNoNoNoNoNoNoNormalNormal100 ~ 100030 ~ 990
1 13 Days MISUMI2 ~ 6.30.5 ~ 6.36.5NoNoNoNoNoNoNoNormalNormal100 ~ 25030 ~ 240
1 13 Days MISUMI2.5 ~ 7.80.5 ~ 7.88NoNoNoNoNoNoNoNormalNormal100 ~ 100030 ~ 990
1 13 Days MISUMI5 ~ 9.81 ~ 9.810NoNoNoNoNoNoNoNormalNormal100 ~ 100050 ~ 990
1 15 Days MISUMI6 ~ 11.81 ~ 11.812NoNoNoNoNoNoNoNormalNormal100 ~ 100050 ~ 990
1 15 Days MISUMI8 ~ 15.81.5 ~ 15.816NoNoNoNoNoNoNoNormalNormal100 ~ 100050 ~ 990
1 15 Days MISUMI10 ~ 19.72 ~ 19.720NoNoNoNoNoNoNoNormalNormal100 ~ 100055 ~ 990
1 15 Days MISUMI13 ~ 24.72.5 ~ 24.725NoNoNoNoNoNoNoNormalNormal100 ~ 50055 ~ 490

Loading...

  1. 1

Specification table

HTPart No.L
0.01mm increments
P
0.01mm increments
W
0.01mm increments
K
max.
N
1mm increments
TypeD
42D-ERNX2100.00 ~   315.000.80 ~   1.800.30  ~1.9N≧30
and
(L-N)≧30
52.50.80 ~   2.302.4
633100.00 ~   400.000.80 ~   2.802.9
73.51.00 ~   3.303.4
84100.00 ~   500.001.00 ~   3.803.9
4.5100.00 ~   250.001.20 ~   4.300.40  ~4.4
105100.00 ~   400.001.50 ~   4.804.9
5.5100.00 ~   200.001.80 ~   5.300.50  ~5.4
1256100.00 ~ 1000.002.00 ~   5.805.9
6.5100.00 ~   250.002.00 ~   6.306.4
148100.00 ~ 1000.002.50 ~   7.807.9
16105.00 ~   9.801.00  ~9.9・D10~D16  N≧50
・D20~D25  N≧55

and
N≧L/3, (L-N)≧10
187126.00 ~ 11.8011.9
22168.00 ~ 15.801.50  ~15.9
2682010.00 ~ 19.702.00  ~19.9
321025100.00 ~   500.0013.00 ~ 24.702.50  ~24.9

Order Example

           
 Part No.LPWN 
 D-ERNX12505.00P10.00W5.00N170 
           

Alteration

             
 Part No.LPWN(AKC・AWC…etc.) 
 D-ERNX12505.00P10.00W5.00N170AKC 0 
             




■Precision Standard

Basic information

Material EN 1.2344 Equiv. Surface treatment Nitrided Technical Standard DIN

Tech Support