Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Valve | max.℃ | Thread |
D-F160-CMT | - | 160 | MxP |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
D-F160-CMT9-14 |
D-F160-CMT13-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plug connector diameter (mm) | MxP | |
---|---|---|---|---|---|---|
10.18 € | 1 | Available | 16 Days | 9 | M14x1.5 | |
11.72 € | 1 | Available | 16 Days | 13 | M16x1.5 |
Loading...
B | D | L | ℓ1 | d1 | M×P | Part No. | M | |
Type | V | |||||||
17 | 17 | 48 | 9 | 6 | M14×1.5 | D-F160-CMT | 9 | 14 |
22 | 22 | 52 | 9 | M16×1.5 | 13 | 16 |
Part No. | - | M | ||
D-F160-CMT13 | - | 16 | ||
Brand | MISUMI | Material | Brass | Connecting parts | Male thread |
---|---|---|---|---|---|
Heat proof | 160℃ | With/without valve | No valve | Shape | Straight |