Clamps for Photoelectric Sensor Mounting

Clamps for Photoelectric Sensor Mounting

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Clamps for Photoelectric Sensor Mounting:Related Image

TypeMaterialSurface TreatmentAccessory
Through HoleTapped Hole
KSTKKSYKEN 1.0038 Equiv.Black OxideHex Socket Head Cap Screw
(M4 or M5 x 1 pc.)
Tapped Hole: M2.6x2 pcs.
Through Hole: M3x2 pcs.
KSTMKSYMElectroless Nickel Plating
KSTWKSYWEN AW-6063 Equiv.Clear Anodize
KSTBKSYBBlack Anodize
KSTSKSYSEN 1.4301 Equiv.-

Specifications

Part Number
KSYM10
■Through Hole
Part NumberABHPWMdUnit Price
TypeDH7KSTKKSTMKSTWKSTBKSTS
KSTK
KSTM
KSTW

KSTB
KSTS
10+0.015
0
221387.81.5M44.5
12+0.018
0
25169.58.8M55.5
15+0.018
0
28191110.3
Tolerance DH7 is the tolerance before slitting.
Recommended fit tolerances of mating shafts are g6, f8. For tightening, a long wrench is recommended.
■Tapped Hole
Part NumberABHPWMdUnit Price
TypeDH7KSYKKSYMKSYWKSYBKSYS
KSYK
KSYM
KSYW
KSYB
KSYS
10+0.015
0
221387.81.5M44.5
12+0.018
0
25169.58.8M55.5
15+0.018
0
28191110.3
Tolerance DH7 is the tolerance before slitting.
Recommended fit tolerances of mating shafts are g6, f8. For tightening, a long wrench is recommended.
■List of Mountable Sensors
ManufacturerDetection MethodPart Number
MISUMIThrough Beam TypeMZ-T/MZL-T
Reflective Type (Retroreflective / Diffused / Wide Angle)MZ-R/MZ-D/MZ-□□/MZL-R/MZL-D
OmronThrough Beam TypeE3Z-T6□(K/A)/T8□(K)
Reflective Type (Retroreflective / Diffused)E3Z-R6□/R8□/D6□/D8□
KeyenceThrough Beam TypePZ-M5□(P)
Reflective Type (Retroreflective / Multi)PZ-M6□(P)/M1□(P)/M3□(P)/V1□(P)/V3□(P)
SunxThrough Beam TypeCX-41□(P)
Reflective Type (Mirror / Diffused)CX-48□(P)/49□(P)/42□(P)
* Some external dimensions may differ from the above photoelectric sensor, however the mounting pitch is the same.
Photoelectric Sensors P.2051~2056

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
KSTB10
KSTB12
KSTB15
KSTK10
KSTK12
KSTK15
KSTM10
KSTM12
KSTM15
KSTS10
KSTS12
KSTS15
KSTW10
KSTW12
KSTW15
KSYB10
KSYB12
KSYB15
KSYK10
KSYK12
KSYK15
KSYM10
KSYM12
KSYM15
KSYS10
KSYS12
KSYS15
KSYW10
KSYW12
KSYW15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHole Type Material Surface Treatment Post Hole Dia. D Dimension
(φ)

17.91 €

1 Available 7 Days 10Through HoleEN AW-6063 Equiv.Black Anodized Aluminum10

18.99 €

1 Available 7 Days 10Through HoleEN AW-6063 Equiv.Black Anodized Aluminum12

19.89 €

1 Available 7 Days 10Through HoleEN AW-6063 Equiv.Black Anodized Aluminum15

14.73 €

1 Available 5 Days 10Through HoleEN 1.0038 Equiv.Black Oxide10

15.03 €

1 Available 7 Days 10Through HoleEN 1.0038 Equiv.Black Oxide12

15.94 €

1 Available 5 Days 10Through HoleEN 1.0038 Equiv.Black Oxide15

15.94 €

1 Available 5 Days 10Through HoleEN 1.0038 Equiv.Electroless Nickel Plating10

16.54 €

1 Available 5 Days 10Through HoleEN 1.0038 Equiv.Electroless Nickel Plating12

17.47 €

1 Available 7 Days 10Through HoleEN 1.0038 Equiv.Electroless Nickel Plating15

23.37 €

1 Available 7 Days 10Through HoleEN 1.4301 Equiv.Not Provided10

24.75 €

1 Available 7 Days 10Through HoleEN 1.4301 Equiv.Not Provided12

27.34 €

1 Available 7 Days 10Through HoleEN 1.4301 Equiv.Not Provided15

17.91 €

1 Available 7 Days 10Through HoleEN AW-6063 Equiv.Clear Anodized Aluminum10

18.99 €

1 Available 7 Days 10Through HoleEN AW-6063 Equiv.Clear Anodized Aluminum12

19.89 €

1 Available 7 Days 10Through HoleEN AW-6063 Equiv.Clear Anodized Aluminum15

18.99 €

1 Available 7 Days 10Tapped HoleEN AW-6063 Equiv.Black Anodized Aluminum10

19.59 €

1 Available 7 Days 10Tapped HoleEN AW-6063 Equiv.Black Anodized Aluminum12

20.34 €

1 Available 7 Days 10Tapped HoleEN AW-6063 Equiv.Black Anodized Aluminum15

15.03 €

1 Available 7 Days 10Tapped HoleEN 1.0038 Equiv.Black Oxide10

15.64 €

1 Available 7 Days 10Tapped HoleEN 1.0038 Equiv.Black Oxide12

16.40 €

1 Available 7 Days 10Tapped HoleEN 1.0038 Equiv.Black Oxide15

16.25 €

1 Available 7 Days 10Tapped HoleEN 1.0038 Equiv.Electroless Nickel Plating10

17.01 €

1 Available 7 Days 10Tapped HoleEN 1.0038 Equiv.Electroless Nickel Plating12

18.07 €

1 Available 7 Days 10Tapped HoleEN 1.0038 Equiv.Electroless Nickel Plating15

24.90 €

1 Available 7 Days 10Tapped HoleEN 1.4301 Equiv.Not Provided10

26.56 €

1 Available 7 Days 10Tapped HoleEN 1.4301 Equiv.Not Provided12

30.36 €

1 Available 7 Days 10Tapped HoleEN 1.4301 Equiv.Not Provided15

18.99 €

6.65 €

1 Available 7 Days 10Tapped HoleEN AW-6063 Equiv.Clear Anodized Aluminum10

19.59 €

1 Available 7 Days 10Tapped HoleEN AW-6063 Equiv.Clear Anodized Aluminum12

20.34 €

1 Available 7 Days 10Tapped HoleEN AW-6063 Equiv.Clear Anodized Aluminum15

Loading...

  1. 1

Complementary Products

Tech Support