Manufacturer part number: MCBAS3-15
Brand: MISUMI
Price: 4.78 €
Delivery time: 5 Days
Screw Nominal (M): 3
Length L (mm): 15
Pitch: 0.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MCBAS3-15
Part Number |
CBAS5-10 RCBAS4-6 MCBAS8-30 |
Part Number | M x P | B | t (Max.) | d | Unit Price | Volume Discount Rate | ||
Type | M-L | 1 ~ 49 pc(s). | 50 ~ 100 pcs. | |||||
MCBAS | 3- | 8 | 3 x 0.5 | 1.5 | 3.5 | 1.2 | ||
10 | ||||||||
15 | ||||||||
MCBAS | 4- | 12 | 4 x 0.7 | 2.0 | 3.5 | 1.5 | ||
15 | ||||||||
20 | ||||||||
25 | ||||||||
MCBAS | 5- | 15 | 5 x 0.8 | 2.5 | 4.0 | 1.5 | ||
20 | ||||||||
25 | ||||||||
30 | ||||||||
MCBAS | 6- | 15 | 6 x 1.0 | 3.0 | 5.0 | 2 | ||
20 | ||||||||
25 | ||||||||
30 | ||||||||
MCBAS | 8- | 20 | 8 x 1.25 | 4.0 | 6.5 | 2 | ||
25 | ||||||||
30 | ||||||||
35 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MCBAS3-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Pitch (mm) | |
---|---|---|---|---|---|---|---|---|
4.78 € | 1 | Available | 5 Days | 10 | 3 | 15 | 0.5 |
Loading...
Detailed Shape | Standard | Material | EN 1.4301 Equiv. | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Thread Type | Metric Coarse | Basic Shape | Full Thread |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard | Screw Type | Fully Threaded |
This page is Set Screws / Hollow / Fully Threaded, part number MCBAS3-15.
You can find the detail information about specifications and dimensions on part number MCBAS3-15.
Part Number |
---|
MCBAS3-10 |
MCBAS3-8 |
MCBAS4-12 |
MCBAS4-15 |
MCBAS4-20 |
MCBAS4-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
3.45 € | 1 | Available | 5 Days | 10 | 3 | 10 | 0.5 | |
3.33 € | 1 | Available | 5 Days | 10 | 3 | 8 | 0.5 | |
3.45 € | 1 | Available | 5 Days | 10 | 4 | 12 | 0.7 | |
3.73 € | 1 | Available | 5 Days | 10 | 4 | 15 | 0.7 | |
3.99 € | 1 | Available | 5 Days | 10 | 4 | 20 | 0.7 | |
4.64 € | 1 | Available |
Same day
Stock | 10 | 4 | 25 | 0.7 |